{hansa_flex/pneumatics/12_8_cylinders_and_control_valves/12_8_1_pneumatic_cylinders/12_8_1_9/k_komp_zyl_doppelw_ag_asmtab.prj},{NB=K-071508580},{DES=K-07150858},{HUB=10},{DI=63},{RX=34.8},{B=3},{BA=13},{C=17},{F=34},{VERSX=2},{PRA=2},{ARTNR=7.DMA.63010},{KOLBEN=63},{ANS=G 1/8},{GEW=M12x1,25},{AM=22},{BG=21},{CH=13},{CH1=19},{D1=8},{D5=10.5},{E=76.5},{E1=78.3},{EE=G1/8},{KK=M12x1.25},{LA=4.5},{PL=15.5},{RR=6.8},{RT=M8},{T2=3.5},{TG=56.5},{ZA=49},{ZB=57},{IDNR=},{TYPEVIS=Compact cylinder ISO 21287 male piston rod},{VERVIS=Double-acting},{EXVIS=Magnetic},{NS=Standard},{SEVIS=Polyurethane},{MATVIS=C45 chromed rod, aluminium piston},{AC1VIS=-},{AC2VIS=N/A},{AC3VIS=-},{AC4VIS=-},{AC5VIS=-},{OC=0950633061},{MAT=A},{PPATH=parts/liner_asmtpl.prj},{INFO=HTML (Online)},{HUBST=0}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.